Reliable and effective superheat controllers
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.
The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
View the 3D models:
Our controllers enable total cost savings and high energy efficiency for all air conditioning applications.
The superheat controller collection
Save on energy and maintenance costs while enhancing system reliability. Danfoss expert EKE superheat controls are designed to help OEMs develop more efficient chillers faster to reduce development and operational costs.
Features and benefits
Precise regulation of superheat to the lowest possible level
Optimum charge of the evaporator
Easy installation and reliable operation
Compact and lightweight design
Long service life
Maximum Operating Pressure (MOP function) is available
Safety features and alarm indications
Superior system efficiency
Best-in-class superheat management combined with highly performing electric expansion valves will bring you high system efficiency and reliability.Â
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EKE 1A
Our simple, entry level superheat controller. The EKE 1A gives you all the basic and most common features while ensuring precise, efficient valve control.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EKE 2U
EKE 2U module is an optional energy storage device. The module can provide enough energy during power failure to the stepper controller to ensure closure of the electronic valves. It can be used with one or two controllers depending on the application.
Watch how to install and configure the EKE 100 superheat controllers and valve drivers
Software
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS electric expansion valves
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Evaporator and room control
Danfoss offers a range of evaporator controls with thermostatic expansion valves or with electric expansion valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Temperature sensors for cooling
Refrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety, and data logging.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Air Conditioning & Refrigeration Pressure Transmitters
Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Evaporator controller for industrial and heavy commercial refrigeration
The EKE 400 Evaporator Controller is specifically designed for industrial and heavy commercial refrigeration systems, significantly reducing installation time and costs.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss releases long-lasting, reliable backup power module for electronic stepper motor valvesMonday, July 13, 2020
Danfoss has just released its EKE 2U backup power module for applications such as chillers, heat pumps, cold room, CRAC, and food retail—making it easier than ever to protect the compressor in the event of a power outage.