ERC - multipurpose temperature controls

  • Overview
  • Articles
  • Case stories
  • Product range
  • Documents
  • Related applications
  • Learning

ERC multipurpose electronic refrigeration controls offer energy savings through defrost on demand and smart evaporator fan management. Due to their standard size, easy configuration and multiple sensors compatibility, installation is quick and easy. They also improve food safety by protecting the compressor from fluctuations in power supply and high condensing temperatures. Their long relay lifetime ensure minimal maintenance costs.

Features and benefits

ERC 11x series

The ERC11x is perfect for high-volume food service equipment, such as bottle coolers, commercial refrigerators and freezers, and beer coolers.
The ERC11x with Danfoss ECOâ„¢ functionality includes new energy saving features, such as "early wake-up", "adaptive defrost", and "automatic fan control". The new ERC allows you to automate the cabinet with a wide range of sensors, such as movement sensor detection, door opening frequency, and ambient light to enable additional energy savings.

ERC 112D VSC

Especially designed for bottle coolers and commercial fridges and freezers where a variable speed compressor is installed, the ERC 112D VSC brings greater efficiency, precision and simplicity. Approved for hydrocarbon refrigerants.

ERC 21x series

The ERC 21x is a perfect solution for cold rooms or low-volume food service equipment. 
The ERC series comes with pre-installed programs for typical applications and is compatible with a wide range of sensor types. All you have to do on startup is enter the type of sensor and the type of application.
To protect the compressor, the controller is supplied with zero-cross switching technology and voltage protection.

Articles

Articles
Type Name Language Valid for Updated Download File type
Article Alsense® - IoT - From reducing maintenance to increasing revenues English Multiple 21 Feb, 2024 464.1 KB .pdf
Article Food safety Focus on system performance, reliability and connectivity English Multiple 21 Feb, 2024 1.4 MB .pdf

Case stories

  • if (isSmallPicture) { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%; } else if (isBigColumns) { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34% } else { Danfoss ADC lab testing helps Haglund improve energy efficiency by 34% }
    Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%

    Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.

  • if (isSmallPicture) { R-290 danfoss components; } else if (isBigColumns) { R-290 danfoss components } else { R-290 danfoss components }
    Danfoss R-290 components enable Delfield to meet customer and regulator demands

    The specific Danfoss components that Delfield used were the DCL filter drier, the TUB thermostatic expansion valve (TXV) for R-290, and the ERC electronic temperature controller. Each played a part in helping Delfield meet their goals.

  • if (isSmallPicture) { Hot gas defrost - the next step in commercial kitchen refrigeration; } else if (isBigColumns) { Hot gas defrost - the next step in commercial kitchen refrigeration } else { Hot gas defrost - the next step in commercial kitchen refrigeration }
    Hot gas defrost - the next step in commercial kitchen refrigeration

    As authorities and customers focus on energy efficiency standards and ratings to understand not just what a commercial refrigeration unit costs to buy, but what it costs to operate, the refrigeration design engineer needs to look again at the fundamentals and consider new approaches.

Product range

  • if (isSmallPicture) { ERC 112 - Danfoss; } else if (isBigColumns) { ERC 112 - Danfoss } else { ERC 112 - Danfoss }
    ERC 112

    ERC 112: Bottle Cooler Controller.Temperature control for refrigeration appliances. Front panel mounting. The latest generation CPU, plenty of memory and high-end electronic components allow for a uniquely versatile software. Three separate password-protected user levels can be used to control more than 300 different parameters to fit all individual requirements.

  • if (isSmallPicture) { ERC 211 213 214 - Danfoss; } else if (isBigColumns) { ERC 211 213 214 - Danfoss } else { ERC 211 213 214 - Danfoss }
    ERC 213

    The ERC 213 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 3 relays. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.

  • if (isSmallPicture) { ERC 111 - Danfoss; } else if (isBigColumns) { ERC 111 - Danfoss } else { ERC 111 - Danfoss }
    ERC 111

    ERC 111: Bottle Cooler Controller.Temperature control for refrigeration appliances. Front panel mounting. The latest generation CPU, plenty of memory and high-end electronic components allow for a uniquely versatile software. Three separate password-protected user levels can be used to control more than 300 different parameters to fit all individual requirements.

  • if (isSmallPicture) { ERC 113 - Danfoss; } else if (isBigColumns) { ERC 113 - Danfoss } else { ERC 113 - Danfoss }
    ERC 113

    ERC 113: Bottle Cooler Controller.Temperature control for refrigeration appliances. Front panel mounting. The latest generation CPU, plenty of memory and high-end electronic components allow for a uniquely versatile software. Three separate password-protected user levels can be used to control more than 300 different parameters to fit all individual requirements.

  • if (isSmallPicture) { ERC 211 213 214 - Danfoss; } else if (isBigColumns) { ERC 211 213 214 - Danfoss } else { ERC 211 213 214 - Danfoss }
    ERC 214

    The ERC 214 is a smart multipurpose refrigeration controller with temperature and defrost management, available with 4 relays. The controller has been designed to fulfill today’s requirements of commercial refrigeration applications.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure ERC-ETC English Multiple 20 Oct, 2014 277.0 KB .pdf
Brochure ERC112 innovative refrigeration controllers Russian Multiple 20 Oct, 2014 304.5 KB .pdf
Brochure ERC112 innovative refrigeration controllers English Multiple 20 Oct, 2014 292.8 KB .pdf
Promotion material Flyer - ERC 112D VSC controller English; Ukrainian Multiple 17 May, 2019 572.3 KB .pdf
Data sheet Temperature sensor, type ETN English Multiple 02 Mar, 2021 1.3 MB .pdf
Introducing the new generation of ERC - Danfoss

Introducing the new generation of ERC

The ERC refrigeration controls are perfect for bottle coolers, stainless steel fridges and freezers, beer coolers, light supermarket applications and many others.

Related applications