Truck, trailer and van refrigeration

  • Overview
  • Related products
  • Contact us

Monitor and manage perishable products

Danfoss refrigeration applications for trucks, trailers, and vans are designed to help monitor and manage perishable products such as foods, pharmaceuticals and chemicals. This application is one of the most challenging due to wide ranging box and ambient temperatures and the need to withstand extremely harsh conditions with high humidity and corrosive environments within truck, trailer and van refrigeration units.

Our solutions allow for superior control of temperature and humidity, preserving all types of perishable cargo. 

Danfoss components for truck, trailer and van refrigeration systems include compact expansion valves, ball valves, filter driers, pressure switches and regulators, and solenoid valves. Quiet, efficient, DC compressors minimize energy use and Danfoss components are designed for use with natural refrigerants. Additional components such as sight glasses and check valves also enable reliable performance and diagnostics. 

Features and benefits

Products suitable for use with all common refrigerants, including natural refrigerants

Superior temperature control

High energy efficiency

Reliable solutions, low operation and maintenance costs

Stainless steel components for higher performance, durability, and reliability

Compact, lightweight components

Compressors for Mobile Refrigeration

Compressors for mobile refrigeration

With our outstanding DC compressors for portable boxes, cars, vans, boats, trucks, etc., Danfoss has transcended the barriers for mobile refrigeration.

Related products

  • if (isSmallPicture) { Thermostatic expansion valves - Danfoss; } else if (isBigColumns) { Thermostatic expansion valves - Danfoss } else { Thermostatic expansion valves - Danfoss }
    Thermostatic expansion valves

    Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.

  • if (isSmallPicture) { Solenoid valves for HVAC; } else if (isBigColumns) { Solenoid valves for HVAC } else { Solenoid valves for HVAC }
    Solenoid valves for HVAC-R

    Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.

  • if (isSmallPicture) { ETS electric expansion valve - Danfoss; } else if (isBigColumns) { ETS electric expansion valve - Danfoss } else { ETS electric expansion valve - Danfoss }
    ETS electric expansion valves

    ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.

  • if (isSmallPicture) { KVS electric regulating valve - Danfoss; } else if (isBigColumns) { KVS electric regulating valve - Danfoss } else { KVS electric regulating valve - Danfoss }
    KVS electric regulating valve

    KVS is a series of electric suction modulating valves for AC transport and refrigeration applications. Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver.

  • if (isSmallPicture) { Sight glasses - Danfoss; } else if (isBigColumns) { Sight glasses - Danfoss } else { Sight glasses - Danfoss }
    Sight glasses

    SGP is a series of sight glasses for high pressure applications (Max Working Pressure 52 bar/754 psig). SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants. SGP is available with flare, solder and socket connections, and with and without moisture indicators.

Contact us

For further information please contact us.