Bus and train air conditioning

  • Overview
  • Related products
  • Case stories
  • Contact us

Provide a pleasant indoor climate with energy-efficient bus & train air conditioning

Train operators understand providing a pleasant indoor climate for their entire journey has top priority no matter the outside weather conditions and the number of passengers.

To meet the demanding requirements for both comfort and high reliability for train air conditioners and bus air conditioning applications, the air conditioning system must be designed considering a wide cooling capacity range and incorporating vibration-resistant components.

In addition to passenger comfort and system reliability, efficient use of energy is another important design factor for the train operator. As a result, lightweight, compact components must be considered for use throughout the system design for transport air conditioning.

Danfoss offers solutions and train- and bus air conditioning parts for reliable, energy efficient air conditioning systems that help ensure a comfortable journey for passengers, and ensures energy-savings as well.

Brochures - Danfoss

Brochures

With Danfoss solutions for bus air conditioning you can overcome most of the problems caused by factors such as poor road conditions, dust, congestion, and
environmental conditions among many others.

Features and benefits

Expansion valves for efficient refrigeration at desired temperature

Filter driers, sight glasses, shutoff valves for reliable system protection and easy maintenance

Pressure switches for optimal compressor & fan control

DC compressors for energy efficiency, transport stability, low noise & compactness

Pressure regulators for crankcase, suction and condenser pressure regulation

Micro channel heat exchanger as condenser for refrigerant charge reduction & improved corrosion resistance

Related products

  • if (isSmallPicture) { Pressure switches and Thermostats - Danfoss; } else if (isBigColumns) { Pressure switches and Thermostats - Danfoss } else { Pressure switches and Thermostats - Danfoss }
    Pressure switches and thermostats for HVAC-R

    The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.

  • if (isSmallPicture) { Refrigeration temperature sensors - Danfoss; } else if (isBigColumns) { Refrigeration temperature sensors - Danfoss } else { Refrigeration temperature sensors - Danfoss }
    Temperature sensors for cooling

    Refrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety, and data logging.

  • if (isSmallPicture) { Refrigeration pressure transmitters - Danfoss; } else if (isBigColumns) { Refrigeration pressure transmitters - Danfoss } else { Refrigeration pressure transmitters - Danfoss }
    Air Conditioning & Refrigeration Pressure Transmitters

    Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.

Case stories

Coming soon...

Coming soon...

Contact us

For further information please contact us.