Better production quality with industrial ice makers
Every day, all over the world, people use ice for a multitude of commercial refrigeration applications ranging from keeping one’s beverage cold to much more critical applications such as ensuring a safe food supply.
Industrial Ice Making Machines produce ice continuously for cooling foods in food processing and preservation operations; often in large scale and in the form of flakes with an output ranging from approximately 1,100 kg (2,500 lb) per 24 hr to 27,000 kg (60,000 lb) per 24 hr.
Important parameters for an optimal industrial ice maker solution are high reliability and energy efficiency, low noise level, built-in control and diagnostics features as well as the possibility of using natural refrigerants.
Danfoss offers a wide range of mechanical, electronic controls and compressors that meet the challenging demands of the industrial ice-making process - for better production quality at industrial ice maker manufacturers.
Looking for commercial ice making machines? Read about our products and solutions for commercial ice making machines here.
Features and benefits
Superior temperature control
Stainless steel products for aggressive environments and the food & beverage industry
Reliable solutions enabling low operation and maintenance costs
Products suitable for use with all common refrigerants, including natural refrigerants
Long service life
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Filter driers
Filter driers in hermetic design are ideal for commercial refrigeration applications requiring high drying capacity to prevent acid formation in the system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pressure switches and thermostats for HVAC-R
The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Temperature sensors for cooling
Refrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperature signal applicable for regulation, safety, and data logging.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Air Conditioning & Refrigeration Pressure Transmitters
Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Gas detecting sensors
The Danfoss gas detecting sensor, DGS, is designed to help you comply with the environmental F-gas regulation and health and safety requirements. Available for industrial refrigeration and commercial refrigeration applications.
Contact us
For further information, please contact us.