Commercial ice cream machines with fast start-up and product consistency
Commercial ice cream machines for gelato, frozen ice, sorbet and yogurt ice cream are self-contained machines refrigerated by air and/or water cooling systems inside the machine. These machines produce soft ice cream for consumption on streets or in cafés, restaurants, small pastry shops, and convenience stores. They typically operate as dessert machines in small spaces and in the summertime with high ambient temperatures which present challenging operating conditions for the internal components.
Danfoss offers a wide range of compact, durable, mechanical, electronic controls and compressors that meet many of the demands of the ice cream production process.
Our product range and compatibility of the products with machine design ensure fast start-up and product consistency.Â
Danfoss also provides a full range of components qualified for HFC and HC refrigerants along with technical support to help optimize the design of the refrigerant circuit when converting to new refrigerants.
Owners of these popular commercial ice cream machines require:
- Accurate temperature control to comply with HACCP principles and to ensure an appetizing consistency
- Low sound level
- Compactness – especially for the small pastry shop or street vendor
- Energy efficiency
- Reliability
Features and benefits
Superior temperature control
Lightweight and compact solutions
Stainless steel products for aggressive environments and the food & beverage industry
Reliable solutions, low operation and maintenance costs
Products suitable for use with all common refrigerants, including natural refrigerants
Long service life
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 21 Feb, 2024 | 1.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }T2 / TE2 thermostatic expansion valves, exchangeable orifice
T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Water regulating valves
Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DML/DCL hermetic filter driers, HFC optimized
DML hermetic filter driers are optimized for HFC refrigerants and mineral or benzene oils. Compatible with refrigerants R22, R32, R134a, R404A, R410A, R407C, R23, R600, R600a, R744, R1234yf, R1234ze, R407f, R290, R452A, R444B, R449A, R448A and R450A. This product is approved for R290, R600 and R600a by ignition source assessment in accordance to standard EN13463-1.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ACB cartridge pressure switches
ACB cartridge pressure switch is a small disc type pressure switch for use in refrigeration and air conditioning systems. ACB is as standard equipped with a 6 amp contact system with automatic or manual reset.
Related solutions
Coming soon...
Coming soon...
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%
Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.
Contact us
For further information, please contact us.