Components for commercial ice makers
Every day, all over the world, people use ice for a multitude of applications ranging from keeping one’s beverage cold to much more critical applications such as ensuring a safe food supply.
Commercial ice machine components are typically used in ice makers for food service, lodging, healthcare and convenience store applications.
Ice can be produced in various shapes: square, crescent, cube lets, top hat cubes, and thin flakes. The machines come in a large variety of sizes and typically produce ice ranging from as little as 27 kg (60 lb) per 24 hr to as much as 1,100 kg (2,500 lb) per 24 hr.Â
No matter the shape of the ice or the size of the machine, you need reliable, high performance of your ice machine, as well as low noise level, high energy efficiency and the option to use environmental refrigerants to reduce your carbon footprint.
Danfoss offers a wide range of commercial ice machine components - such as compact mechanical, electronic controls and compressors required to meet the demands of the commercial ice making process.Â
Looking for industrial ice making machines? Read about our products and solutions for industrial ice making machines here.
Features and benefits
Superior temperature control
Lightweight and compact solutions
Stainless steel products for aggressive environments and the food & beverage industry
Reliable solutions, low operation and maintenance costs
Products suitable for use with all common refrigerants, including natural refrigerants
Long service life
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }T2 / TE2 thermostatic expansion valves, exchangeable orifice
T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Water regulating valves
Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Micro channel heat exchangers
Save time and money with MCHE standard products. The introduction of micro channel heat exchanger condensers, which combine resource and energy efficiency with minimal use of refrigerants, is enabling the development of leaner, greener solutions. Select one of our standard products and you can buy any quantity of condensers, any time, large or small, directly from stock.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DML/DCL hermetic filter driers, HFC optimized
DML hermetic filter driers are optimized for HFC refrigerants and mineral or benzene oils. Compatible with refrigerants R22, R32, R134a, R404A, R410A, R407C, R23, R600, R600a, R744, R1234yf, R1234ze, R407f, R290, R452A, R444B, R449A, R448A and R450A. This product is approved for R290, R600 and R600a by ignition source assessment in accordance to standard EN13463-1.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pressure switches and thermostats for HVAC-R
The range of pressure switches and thermostats cover a lot of applications within refrigeration and air conditioning. The pressure switches and thermostats are in two categories: KP as standard and RT for heavy duty purposes. The switches can be delivered for fluorinated refrigerants as well as ammonia.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss ADC lab testing helps Haglund improve energy efficiency by 34%
Refrigeration manufacturer Haglund Industri AB wanted to achieve energy efficiency class A. Experts at the Danfoss Application Development Center (ADC) rigorously tested new component packages and reported energy savings up to 34%.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Energy efficient hydrocarbon ice makers
Fueled by increasing market interest in environmentally friendly systems and practices, and a goal of preparing the global market for greater hydrocarbon acceptance, the first collaborative project was Manitowoc’s 500-pound ice maker
Contact us
For further information, please contact us.